15.2 Features
- Issues a System Reset if the Watchdog Timer is not Cleared Before its Time-out Period
- Early Warning Interrupt Generation
- Asynchronous Operation from Dedicated Oscillator
- Two Types of Operation:
- Normal mode
- Window mode
- Selectable Time-out Periods
- From 8 cycles to 16,000 cycles in Normal mode
- From 16 cycles to 32,000 cycles in Window mode
- Always-on Capability