7.2.1 Struct freqm_config
Configuration structure for a Frequency Meter.
| Type | Name | Description |
|---|---|---|
| enum gclk_generator | msr_clock_source |
GCLK source select for measurement |
| uint16_t | ref_clock_circles |
Measurement duration in number of reference clock cycles. Range 1~255 |
| enum gclk_generator | ref_clock_source |
GCLK source select for reference |