3.2.1 I/O Pin Characteristics
A clarification of the maximum value of the pull-up resistor is made in Table 33-16 in the Electrical Characteristics section. Functional change is shown in bold.
Operating conditions:
- TA = [-40, 125]°C
- VDD = [1.8, 5.5]V, unless otherwise specified
Table 33-16. I/O Pin Characteristics
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VIL | Input low-voltage, except RESET pin as I/O | -0.2 | - | 0.3 × VDD | V | |
| VIH | Input high-voltage, except RESET pin as I/O | 0.7 × VDD | - | VDD + 0.2V | V | |
| IIH / IIL | I/O pin Input leakage current, except RESET pin as I/O | VDD = 5.5V, Pin high | - | < 0.05 | - | µA |
| VDD = 5.5V, Pin low | - | < 0.05 | - | |||
| VOL | I/O pin drive strength | VDD = 1.8V, IOL = 1.5 mA | - | - | 0.36 | V |
| VDD = 3.0V, IOL = 7.5 mA | - | - | 0.6 | |||
| VDD = 5.0V, IOL = 15 mA | - | - | 1 | |||
| VOH | I/O pin drive strength | VDD = 1.8V, IOH = 1.5 mA | 1.44 | - | - | V |
| VDD = 3.0V, IOH = 7.5 mA | 2.4 | - | - | |||
| VDD = 5.0V, IOH = 15 mA | 4 | - | - | |||
| Itotal | Maximum combined I/O sink current per pin group(1) | - | - | 100 | mA | |
| Maximum combined I/O source current per pin group(1) | - | - | 100 | |||
| VIL2 | Input low-voltage on RESET pin as I/O | -0.2 | - | 0.3 × VDD | V | |
| VIH2 | Input high-voltage on RESET pin as I/O | 0.7 × VDD | - | VDD + 0.2V | V | |
| VOL2 | I/O pin drive strength on RESET pin as I/O | VDD = 1.8V, IOL = 0.1 mA | - | - | 0.36 | V |
| VDD = 3.0V, IOL = 0.25 mA | - | - | 0.6 | |||
| VDD = 5.0V, IOL = 0.5 mA | - | - | 1 | |||
| VOH2 | I/O pin drive strength on RESET pin as I/O | VDD = 1.8V, IOH = 0.1 mA | 1.44 | - | - | V |
| VDD = 3.0V, IOH = 0.25 mA | 2.4 | - | - | |||
| VDD = 5.0V, IOH = 0.5 mA | 4 | - | - | |||
| tRISE | Rise time | VDD = 3.0V, load = 20 pF | - | 2.5 | - | ns |
| VDD = 5.0V, load = 20 pF | - | 1.5 | - | |||
| tFALL | Fall time | VDD = 3.0V, load = 20 pF | - | 2.0 | - | ns |
| VDD = 5.0V, load = 20 pF | - | 1.3 | - | |||
| CPIN | I/O pin capacitance, unless otherwise specified | - | 4 | - | pF | |
| CPIN_TWI | I/O pin capacitance on TWI pins(2) | - | 12 | - | pF | |
| CPIN_AC | I/O pin capacitance on AC pins(2) | PB0 and PB1 | - | 12 | - | pF |
| other AC pins | - | 4 | - | |||
| CPIN_VREFA | I/O pin capacitance on ADC VREFA pin | - | 14 | - | pF | |
| RP | Pull-up resistor | 20 | 35 | 60 | kΩ |
Note:
- Pin group x (Px[7:0]). The combined continuous sink/source current for all I/O ports should not exceed the limits.
- This capacitance is valid for pins with this functionality, even when that functionality is unused.