4.4 Power Sources
The SAM E54 Xplained Pro kit can be powered by several power sources, as listed in the table below.
| Power Source | Voltage Requirements | Current Requirements | Connector Marking |
|---|---|---|---|
| External Power | 5V ±2% (±100mV) for USB host operation. 4.3V to 5.5V if a USB host operation is not required. |
In USB host applications a minimum of 1A is recommended to supply the kit and the USB device. Maximum recommended current is 2A. | PWR |
| Embedded debugger USB | 4.4V to 5.25V (according to USB spec.) | 500 mA (according to USB spec.) | DEBUG USB |
| Target USB | 4.4V to 5.25V (according to USB spec.) | 500 mA (according to USB spec.) | TARGET USB |
The kit automatically detects which power sources are available and chooses which one to use according to the following priority:
- External power.
- Embedded Debugger USB.
- Target USB.
Info: External power is required when 500mA
from a USB connector is not enough to power the board with possible extension
boards. A connected USB device in a USB
host application might easily exceed this limit.