9.1.4 TC Waveform Mode Basic Usage
This use case will demonstrate how to initialize the TC module to operate in waveform mode. Note, that the macros used to select the TC channel are device specific. Refer to the appropriate device-specific datasheet for more information.