9.1 Quick Start Guide for the TC driver
This is the quick start guide for the SAM3/4S/4L/4E/4N/4CM/4C/G Timer Counter (TC) Driver, with step-by-step instructions on how to configure and use the driver for a specific use case. The code examples can be copied into the main application loop or any other function that will need to control the AST module.