9.2.6 Usage
Build the program and download it into the evaluation board.
- On the computer, open, and configure a terminal application. (e.g., HyperTerminal on Microsoft® Windows®) with these settings:
115200 baud
8 bits of data
No parity
1 stop bit
No flow control
Start the application.
- In the terminal window, the following text should appear:
* -- TC capture waveform example xxx --* -- xxxxxx-xx* -- Compiled: xxx xx xxxx xx:xx:xx -- - Choose the item from the following menu to test:
* Menu :* ------* Output waveformproperty:* 0: Set Frequency = 178 Hz, Duty Cycle = 30%* 1: Set Frequency = 375 Hz, Duty Cycle = 50%* 2: Set Frequency = 800 Hz, Duty Cycle = 75%* 3: Set Frequency = 1000 Hz, Duty Cycle = 80%* 4: Set Frequency = 4000 Hz, Duty Cycle = 55%* -------------------------------------------* c: Capture waveform from TC(TC_PERIPHERAL) channel(TC_CHANNEL_CAPTURE)* s: Stop capture and display captured information* h: Display menu* ------