3.1 MIPI
(Ask a Question)This section discusses the MIPI RX and TX guidelines.
MIPI RX Layout Guidelines
The data and clock must be matched within 20 mils in PCB.
MIPI TX Layout Guidelines
As shown in Figure 3-1, the LP and HS resistors must be close to the PolarFire device pin. The HS signals must be routed to LP resistors to minimize the LP signals PCB stub length. The LP signals stub must be less than 500 mils. The data lane and clock must be length matched within 20 mils. 8 inches is the maximum length supported.