10.1 Applying Voltage Regulator Configuration to Conceptual Application
The Conceptual Application does not require great accuracy. It can, therefore, use the Voltage Regulator in Normal (AUTO) mode. Also, note that configuring the Voltage Regulator is relevant only when using a DA or DB device.