1 Software Installation
If you are already using Microchip Libero® Integrated Design Environment (IDE), you have the FlashPro or FlashPro Express software installed as part of Libero IDE. If you are using the FlashPro4 device programmer for standalone programming or on a dedicated machine, download and install the latest release of the FlashPro and FlashPro Express software from the Microchip website. The installation will guide you through the setup. Complete the software installation before connecting the FlashPro4 device programmer to your PC.
Software releases: www.microsemi.com/product-directory/programming-and-debug/4977-flashpro#software.
Note:
- Libero IDE v8.6 SP1 or FlashPro v8.6 SP1 are the minimum versions required to run FlashPro4.
- The last version of the FlashPro programming software is FlashPro v11.9. Starting from Libero SoC v12.0 release, Microchip is supporting FlashPro Express programming software only.