3 Common Issues
If the On LED does not light up after FlashPro4 driver installation, the driver might not be installed correctly and you must troubleshoot the installation. For more information, refer to the FlashPro Software and Hardware Installation Guide and the “Known Issues and Workarounds” section of the FlashPro software release notes: www.microsemi.com/product-directory/programming-and-debug/4977-flashpro#software. FlashPro4 may not operate correctly if pin 4 of the JTAG connector is improperly used. See the above note.