3.6 Electrical Characteristics - RSTCTRL and BOD
A clarification has been made to change the Brown-out Detect Voltage (VBOD) in the Reset, WDT, Oscillator Start-up Timer, Power-up Timer and Brown-out Detector Specifications table.
Table 35-15. Reset, WDT, Oscillator Start-up Timer, Power-up Timer, Brown-out Detector Specifications
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| tRST * | RESET pin pulse-width low to ensure a Reset | 2.5 | — | — | μs | |
| RRST_UP * | RESET pin pull-up resistor | — | 35 | — | kΩ | |
| TOST * | Oscillator start-up timer period(1) | — | 1024 | — | cycles | |
| VBOD+ | Brown-out Detect Voltage, rising slope(2) | — |
1.75 1.90 2.60 4.30 |
— 2.10 2.80 4.60 |
V V V V |
BODLEVEL0 BODLEVEL1 BODLEVEL2 BODLEVEL3 |
| VBOD- | Brown-out Detect Voltage, falling slope(2) |
1.62 1.80 2.43 4.05 |
1.75 1.90 2.60 4.30 | — |
V V V V |
BODLEVEL0 BODLEVEL1 BODLEVEL2 BODLEVEL3 |
| VBOD_HYS | Brown-out Detect hysteresis | — | 25 | — | mV | |
| tBOD_ST | Brown-out Detect start-up time from sleep | — | 30 | — | μs | |
| tBOD | BOD sampling time when used in Sampling mode | — | 1/fBOD | — | ms | |
| tBOD_RST | Brown-out Reset response time | — | 4 | — | μs | VDD = VBOD - 0.1V |
|
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. Note:
| ||||||