3.5 Electrical Characteristics - I/O Pins
A clarification has been made to the I/O Pin Specifications table.
Table 35-7. I/O Pin Specifications
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| Input Low Voltage | ||||||
| VIL | I/O PORT: | |||||
| — | — | 0.2 × VDD | V | INLVL = 0 | |
| — | < 0.8 | — | V |
VDD > 2.7V INLVL = | |
| RESET pin | — | — | 0.2 × VDD | V | ||
| Input High Voltage | ||||||
| VIH | I/O PORT: | |||||
| 0.8 × VDD | — | — | V | INLVL = 0 | |
| — | > 2.0 | — | V |
VDD > 2.7V INLVL = | |
| RESET pin | 0.8 × VDD | — | — | V | ||
| Input Leakage Current(1) | ||||||
| IIL | I/O PORTS | — | < 50 | — | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA= 85°C |
| RESET pin(2) | — | < 50 | — | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA= 85°C | |
| Pull-up Resistance | ||||||
| RP | — | 26 | — | kΩ | ||
| Output Low Voltage | ||||||
| VOL | Standard I/O ports | — | — | — | V | IOL = 6 mA, VDD = 3.0V |
| Output High Voltage | ||||||
| VOH | Standard I/O ports | — | — | — | V | IOH = 6 mA, VDD = 3.0V |
| I/O Slew Rate | ||||||
| tSR | Rising slew rate | — | 45 | — | ns | PORTCTRL.SRL = 0x01 |
| Rising slew rate | — | 22 | — | ns | PORTCTRL.SRL = 0x00 | |
| Falling slew rate | — | 30 | — | ns | PORTCTRL.SRL = 0x01 | |
| Falling slew rate | — | 16 | — | ns | PORTCTRL.SRL = 0x00 | |
| Pin Capacitance | ||||||
| CIO | All I/O pins | — | 5 | — | pF | |
|
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only. Note:
| ||||||