Description

The MCP14H2304 is a high-voltage, high-speed gate driver capable of driving N-channel MOSFETs and IGBTs in a half-bridge configuration. The device’s high voltage process enables the MCP14H2304 high-side to switch to 600V in a bootstrap operation.

The MCP14H2304 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction. MCP14H2304 has a internal deadtime of 100 ns to protect high-voltage MOSFETs against shoot-through.

The MCP14H2304 is offered in an SOIC-8 narrow package and operates over an extended −40°C to +125°C temperature range.