Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: | MCP14H2304: Half-Bridge Gate Driver | |
| Tape and Reel Option(1): | Blank | = Tube |
| T | = Tape and Reel | |
| Temperature Range: | E | = −40°C to +125°C (Extended) |
| Package: | SN | = Plastic Small Outline IC, 3.90 mm, SOIC, 8-Pin |
Examples:
- MCP14H2304T-E/SN: Half-Bridge Gate Driver, Tape and Reel, Extended temperature range, SOIC-8 package
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package.