Drives Two N-channel MOSFETs or IGBTs in a Half-Bridge Configuration
Floating High-Side Driver in Bootstrap Operation to 600V
290 mA Source/600 mA Sink Output Current Capability
Outputs Tolerant to Negative Transients
Internal Logic and Deadtime (100 ns) to Protect the MOSFET
Logic Input (HIN and LIN) 3.3V Capability
Schmitt Triggered Logic Inputs With Internal Pull Down
Undervoltage Lockout for High-Side and Low-Side Drivers
Extended Temperature Range: −40°C to +125°C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.