13.12 Register Definitions: CRC and Scanner Control

Long bit name prefixes for the CRC are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 13-1. CRC Long Bit Name Prefixes
Peripheral Bit Name Prefix
CRC CRC