13.12.11 SCANTRIG

Note:
  1. The number of implemented bits varies by device.
SCAN Trigger Selection Register
Name: SCANTRIG
Address: 0x361

Bit 76543210 
     TSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – TSEL[3:0] Scanner Data Trigger Input Selection

Table 13-3. Scanner Data Trigger Input Sources
TSEL Value Trigger Input Sources
1111 - 1100
1011 CLC4_OUT
1010 CLC3_OUT
1001 CLC2_OUT
1000 CLC1_OUT
0111 SMT1_OUT
0110 TMR4_Postscaler_OUT
0101 TMR3_OUT
0100 TMR2_Postscaler_OUT
0011 TMR1_OUT
0010 TMR0_OUT
0001 CLCKREF_OUT
0000 LFINTOSC(1)
The number of implemented bits varies by device.