14.2.4 BOR Is Always Off
When the BOREN Configuration bits are programmed to ‘b00
, the BOR is off at
all times. The device start-up is not delayed by the BOR Ready condition or the VDD
level.
Condition | Program Counter | STATUS Register(1,2) | PCON0 Register | PCON1 Register |
---|---|---|---|---|
Power-on Reset | 0 | -110
0000 |
0011
110x |
---- -111 |
Brown-out Reset | 0 | -110
0000 |
0011
11u0 |
---- -u1u |
MCLR Reset during normal operation | 0 | -uuu
uuuu |
uuuu
0uuu |
---- -uuu |
MCLR Reset during Sleep | 0 | -10u
uuuu |
uuuu
0uuu |
---- -uuu |
WDT Time-out Reset | 0 | -0uu
uuuu |
uuu0
uuuu |
---- -uuu |
WDT Wake-up from Sleep | PC + 2 | -00u
uuuu |
uuuu
uuuu |
---- -uuu |
WWDT Window Violation Reset | 0 | -uuu
uuuu |
uu0u
uuuu |
---- -uuu |
Interrupt Wake-up from Sleep | PC + 2(3) | -10u
uuuu |
uuuu
uuuu |
---- -uuu |
RESET Instruction Executed | 0 | -uuu
uuuu |
uuuu
u0uu |
---- -uuu |
Stack Overflow
Reset (STVREN = 1 ) |
0 | -uuu
uuuu |
1uuu
uuuu |
---- -uuu |
Stack
Underflow Reset (STVREN = 1 ) |
0 | -uuu
uuuu |
u1uu
uuuu |
---- -uuu |
Data Protection (Fuse Fault) | 0 | -uuu uuuu |
uuuu uuuu |
---- -uu0 |
VREG or ULP Ready Fault | 0 | -110 0000 |
0011 110u |
---- -0u1 |
Memory Violation Reset | 0 | -uuu uuuu |
uuuu uuuu |
---- -u0u |
Legend:
Note:
|
BOREN | SBOREN | Device Mode | BOR Mode | Instruction Execution upon: | |
---|---|---|---|---|---|
Release of POR | Wake-up from Sleep | ||||
11 (1) |
X |
X | Active | Wait for
release of BOR (BORRDY = 1 ) |
Begins immediately |
10 |
X |
Awake | Active | Wait for
release of BOR (BORRDY = 1 ) |
N/A |
Sleep | Hibernate | N/A | Wait for
release of BOR (BORRDY = 1 ) |
||
01 |
1 |
X | Active | Wait for release of BOR (BORRDY = 1 ) |
Begins immediately |
0 |
X | Hibernate | |||
00 |
X |
X | Disabled | Begins immediately |
Note:
- In this specific case, “Release of POR”
and “Wake-up from Sleep”, there is no BOR ready delay in start-up. The BOR ready flag,
(BORRDY =
1
), will be set before the CPU is ready to execute instructions because the BOR circuit is forced on by the BOREN bits