8.5.7 CONFIG7
Note:
- Once protection is enabled through ICSP™ or a self-write, it can only be reset through a Bulk Erase.
- BBSIZE[2:0] bits can only be
changed when BBEN =
1
. Once BBEN =0
, BBSIZE[2:0] can only be changed through a Bulk Erase.
Name: | CONFIG7 |
Address: | 0x300006 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DEBUG | SAFEN | BBEN | BBSIZE[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 5 – DEBUG Debugger Enable
Value | Description |
---|---|
1 | Background debugger disabled |
0 | Background debugger enabled |
Bit 4 – SAFEN Storage Area Flash (SAF) Enable(1)
Value | Description |
---|---|
1 | SAF is disabled |
0 | SAF is enabled |
Bit 3 – BBEN Boot Block Enable(1)
Value | Description |
---|---|
1 | Boot Block is disabled |
0 | Boot Block is enabled |
Bits 2:0 – BBSIZE[2:0] Boot Block Size Selection(2)
BBEN | BBSIZE | End Address of Boot Block | Boot Block Size (words) | ||
---|---|---|---|---|---|
PIC18FX4Q40 | PIC18FX5Q40 | PIC18FX6Q40 | |||
1 |
xxx |
— | — | ||
0 |
111 |
00 03FFh | 512 | ||
0 |
110 |
00 07FFh | 1024 | ||
0 |
101 |
00 0FFFh | 2048 | ||
0 |
100 |
00 1FFFh | 4096 | ||
0 |
011 |
00 3FFFh | — | 8192 | |
0 |
010 |
00 7FFFh | — | 16384 | |
0 |
001 |
00 FFFFh | — | ||
0 |
000 |
01 FFFFh | — |