40.5.5 Burst Average Mode

The Burst Average mode (MD = ‘b011) acts the same as the Average mode in most respects. The one way it differs is that it continuously retriggers ADC sampling until the CNT value is equal to ADRPT, even if Continuous Sampling mode (see the Continuous Sampling Mode section) is not enabled. This provides a threshold comparison on the average of a short burst of ADC samples.