31.14.6 CWGxAS0

CWG Auto-Shutdown Control Register 0
Note:
  1. This bit may be written while EN = 0, to place the outputs into the shutdown configuration.
  2. The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.
Name: CWGxAS0
Address: 0x03C2

Bit 76543210 
 SHUTDOWNRENLSBD[1:0]LSAC[1:0]   
Access R/W/HS/HCR/WR/WR/WR/WR/W 
Reset 000101 

Bit 7 – SHUTDOWN  Auto-Shutdown Event Status(1,2)

ValueDescription
1 An Auto-Shutdown state is in effect
0 No auto-shutdown event has occurred

Bit 6 – REN Auto-Restart Enable

ValueDescription
1 Auto-restart is enabled
0 Auto-restart is disabled

Bits 5:4 – LSBD[1:0] CWGxB and CWGxD Auto-Shutdown State Control

ValueDescription
11 A logic ‘1’ is placed on CWGxB/D when an auto-shutdown event occurs
10 A logic ‘0’ is placed on CWGxB/D when an auto-shutdown event occurs
01 Pin is tri-stated on CWGxB/D when an auto-shutdown event occurs
00 The Inactive state of the pin, including polarity, is placed on CWGxB/D after the required dead-band interval when an auto-shutdown event occurs

Bits 3:2 – LSAC[1:0] CWGxA and CWGxC Auto-Shutdown State Control

ValueDescription
11 A logic ‘1’ is placed on CWGxA/C when an auto-shutdown event occurs
10 A logic ‘0’ is placed on CWGxA/C when an auto-shutdown event occurs
01 Pin is tri-stated on CWGxA/C when an auto-shutdown event occurs
00 The Inactive state of the pin, including polarity, is placed on CWGxA/C after the required dead-band interval when an auto-shutdown event occurs
This bit may be written while ENCWG Enable = 0, to place the outputs into the shutdown configuration. The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.