11.14 Register Summary - Interrupts

AddressNameBit Pos.76543210

0x00

...

0x0366

Reserved         
0x0367IPR07:0IOCIPCRCIPCLC1IPNVMIPCSWIPOSFIPHLVDIPSWIP
0x0368IPR17:0SMT1PWAIPSMT1PRAIPSMT1IPCM1IPACTIPADIPZCDIPINT0IP
0x0369IPR27:0DMA1AIPDMA1ORIPDMA1DCNTIPDMA1SCNTIP   ADTIP
0x036AIPR37:0TMR0IPCCP1IPTMR1GIPTMR1IPTMR2IPSPI1IPSPI1TXIPSPI1RXIP
0x036BIPR47:0PWM1IPPWM1PIPTMR3GIPTMR3IPU1IPU1EIPU1TXIPU1RXIP
0x036CIPR57:0PWM2IPPWM2PIPCLC2IPCMIP SPI2IPSPI2TXIPSPI2RXIP
0x036DIPR67:0DMA2AIPDMA2ORIPDMA2DCNTIPDMA2SCNTIPNCO1IPCWG1IP INT1IP
0x036EIPR77:0PWM3IPPWM3PIPCLC3IP I2C1EIPI2C1IPI2C1TXIPI2C1RXIP
0x036FIPR87:0SCANIP CLC4IP U2IPU2EIPU2TXIPU2RXIP
0x0370IPR97:0DMA3AIPDMA3ORIPDMA3DCNTIPDMA3SCNTIPU3IPU3EIPU3TXIPU3RXIP
0x0371IPR107:0DMA4AIPDMA4ORIPDMA4DCNTIPDMA4SCNTIPTMR4IP  INT2IP

0x0372

...

0x0375

Reserved         
0x0376SHADCON7:0       SHADLO

0x0377

...

0x0458

Reserved         
0x0459IVTLOCK7:0       IVTLOCKED
0x045AIVTAD7:0IVTADL[7:0]
15:8IVTADH[7:0]
23:16   IVTADU[4:0]
0x045DIVTBASE7:0IVTBASEL[7:0]
15:8IVTBASEH[7:0]
23:16   IVTBASEU[4:0]

0x0460

...

0x04A7

Reserved         
0x04A8PIE07:0IOCIECRCIECLC1IENVMIECSWIEOSFIEHLVDIESWIE
0x04A9PIE17:0SMT1PWAIESMT1PRAIESMT1IECM1IEACTIEADIEZCDIEINT0IE
0x04AAPIE27:0DMA1AIEDMA1ORIEDMA1DCNTIEDMA1SCNTIE   ADTIE
0x04ABPIE37:0TMR0IECCP1IETMR1GIETMR1IETMR2IESPI1IESPI1TXIESPI1RXIE
0x04ACPIE47:0PWM1IEPWM1PIETMR3GIETMR3IEU1IEU1EIEU1TXIEU1RXIE
0x04ADPIE57:0PWM2IEPWM2PIECLC2IECM2IE SPI2IESPI2TXIESPI2RXIE
0x04AEPIE67:0DMA2AIEDMA2ORIEDMA2DCNTIEDMA2SCNTIENCO1IECWG1IE INT1IE
0x04AFPIE77:0PWM3IEPWM3PIECLC3IE I2C1EIEI2C1IEI2C1TXIEI2C1RXIE
0x04B0PIE87:0SCANIE CLC4IE U2IEU2EIEU2TXIEU2RXIE
0x04B1PIE97:0DMA3AIEDMA3ORIEDMA3DCNTIEDMA3SCNTIEU3IEU3EIEU3TXIEU3RXIE
0x04B2PIE107:0DMA4AIEDMA4ORIEDMA4DCNTIEDMA4SCNTIETMR4IE  INT2IE
0x04B3PIR07:0IOCIFCRCIFCLC1IFNVMIFCSWIFOSFIFHLVDIFSWIF
0x04B4PIR17:0SMT1PWAIFSMT1PRAIFSMT1IFCM1IFACTIFADIFZCDIFINT0IF
0x04B5PIR27:0DMA1AIFDMA1ORIFDMA1DCNTIFDMA1SCNTIF   ADTIF
0x04B6PIR37:0TMR0IFCCP1IFTMR1GIFTMR1IFTMR2IFSPI1IFSPI1TXIFSPI1RXIF
0x04B7PIR47:0PWM1IFPWM1PIFTMR3GIFTMR3IFU1IFU1EIFU1TXIFU1RXIF
0x04B8PIR57:0PWM2IFPWM2PIFCLC2IFCM2IF SPI2IFSPI2TXIFSPI2RXIF
0x04B9PIR67:0DMA2AIFDMA2ORIFDMA2DCNTIFDMA2SCNTIFNCO1IFCWG1IF INT1IF
0x04BAPIR77:0PWM3IFPWM3PIFCLC3IF I2C1EIFI2C1IFI2C1TXIFI2C1RXIF
0x04BBPIR87:0SCANIF CLC4IF U2IFU2EIFU2TXIFU2RXIF
0x04BCPIR97:0DMA3AIFDMA3ORIFDMA3DCNTIFDMA3SCNTIFU3IFU3EIFU3TXIFU3RXIF
0x04BDPIR107:0DMA4AIFDMA4ORIFDMA4DCNTIFDMA4SCNTIFTMR4IF  INT2IF

0x04BE

...

0x04D5

Reserved         
0x04D6INTCON07:0GIE/GIEHGIELIPEN  INT2EDGINT1EDGINT0EDG
0x04D7INTCON17:0STAT[1:0]