10 Conclusion
Functional safety is an important consideration in developing high-reliability embedded systems. To help meet these safety standards, the Class B libraries inside of MCC provide a good starting point for the development of applications. Documents needed for functional safety certification, like the FMEDA, are also available from Microchip for most device families. For more information about functional safety on 8-bit microcontrollers, visit the 8-bit Functional Safety Homepage.