6 Functional Safety Tests Implemented
This program performs functional safety tests on start-up and periodically at run time. Some tests are too intensive to run continuously, while others can be run periodically without issue. Consult the software manual for each module for more information about the API provided by the Class B library.