15.5.3 User Channel MUX
Each event user can be connected to one channel and several users can be connected to the same channel. The following table lists all Event System users with their corresponding user ID number and name. The user name is given by combining USER with Peripheral and Input from the table below in the following way: USERPERIPHERALINPUT.
| USER | Async/Sync | Description | ||
|---|---|---|---|---|
| # | Name | |||
| Peripheral | Input | |||
0x00 | CCL | LUT0A | Async | CCL LUT0 event input A |
0x01 | LUT0B | CCL LUT0 event input B | ||
0x02 | LUT1A | CCL LUT1 event input A | ||
0x03 | LUT1B | CCL LUT1 event input B | ||
0x04 | LUT2A | CCL LUT2 event input A | ||
0x05 | LUT2B | CCL LUT2 event input B | ||
0x06 | LUT3A | CCL LUT3 event input A | ||
0x07 | LUT3B | CCL LUT3 event input B | ||
0x08 | ADC0 | START | Async | ADC start on event |
0x09 | EVSYS | EVOUTA | Async | EVSYS pin output A |
0x0A | EVOUTB | EVSYS pin output B | ||
0x0B | EVOUTC(1) | EVSYS pin output C | ||
0x0C | USART0 | IRDA | Sync | USART0 IrDA event input |
0x0D | USART1 | IRDA | USART1 IrDA event input | |
0x0E | TCA0 | CNTA | Sync | Count on event or control count direction |
0x0F | CNTB | Restart on event or control count direction | ||
0x11 | TCB0 | CAPT | Both(2) | Start, stop, capture, restart or clear counter |
0x12 | COUNT | Sync | Count on event | |
0x13 | TCB1 | CAPT | Both(2) | Start, stop, capture, restart or clear counter |
0x14 | COUNT | Sync | Count on event | |
Note:
- Not all peripheral instances are available for all pin counts. Refer to the Peripherals and Architecture section for details.
- Depends on the timer operational mode.
| Name: | USER |
| Offset: | 0x20 + n*0x01 [n=0..19] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| USER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – USER[7:0] User Channel Selection
| Value | Description |
|---|---|
| 0 | OFF, no channel is connected to this Event System user |
| n | The event user is connected to CHANNEL(n-1) |