41.3 Common Programming Interfaces

Connection to a target device is typically done through an ICSP header. A commonly found connector on development tools is the RJ-11 in the 6P6C (6-pin, 6-connector) configuration. See Figure 41-1.

Figure 41-1. ICD RJ-11 Style Connector Interface

Pin Description

1 = VPP/MCLR

2 = VDD Target

3 = VSS (ground)

4 = ICSPDAT

5 = ICSPCLK

6 = No Connect

Another connector often found in use with the PICkit™ programmers is a standard 6-pin header with 0.1 inch spacing. Refer to Figure 41-2.

For additional interface recommendations, refer to the specific device programming manual prior to PCB design.

It is recommended that isolation devices be used to separate the programming pins from other circuitry. The type of isolation is highly dependent on the specific application and may include devices such as resistors, diodes, or even jumpers. See Figure 41-3 for more information.

Figure 41-2. PICkit™ Programmer Style Connector Interface

Pin Description(1):

1 = VPP/MCLR

2 = VDD Target

3 = VSS (ground)

4 = ICSPDAT

5 = ICSPCLK

6 = No Connect

Note:
  1. The 6-pin header (0.100" spacing) accepts 0.025" square pins.
Figure 41-3. Typical Connection for ICSP™ Programming