In Variable Alignment mode, the active part of the duty cycle starts when the parameter 1
value (P1) matches the timer and ends when the parameter 2 value (P2) matches the timer.
Both outputs are identical because both parameter values are used for the same duty
cycle. Block and timing diagrams follow.Figure 29-7. Variable Alignment Block
DiagramFigure 29-8. Variable Alignment Timing
Diagram
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.