22.5.2 T0CON1

Timer0 Control Register 1
Name: T0CON1
Offset: 0x019F

Bit 76543210 
 CS[2:0]ASYNCCKPS[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:5 – CS[2:0] Timer0 Clock Source Select

Table 22-1. Timer0 Clock Source Selections
T0CS Clock Source
111 CLC1_OUT
110 SOSC
101 MFINTOSC (500 kHz)
100 LFINTOSC
011 HFINTOSC
010 FOSC/4
001 Pin selected by T0CKIPPS (Inverted)
000 Pin selected by T0CKIPPS (Noninverted)

Bit 4 – ASYNC TMR0 Input Asynchronization Enable

ValueDescription
1 The input to the TMR0 counter is not synchronized to system clocks
0 The input to the TMR0 counter is synchronized to Fosc/4

Bits 3:0 – CKPS[3:0] Prescaler Rate Select

ValueDescription
1111 1:32768
1110 1:16384
1101 1:8192
1100 1:4096
1011 1:2048
1010 1:1024
1001 1:512
1000 1:256
0111 1:128
0110 1:64
0101 1:32
0100 1:16
0011 1:8
0010 1:4
0001 1:2
0000 1:1