24.7 Operating Modes
Mode | MODE | Output Operation |
Operation | Timer Control | |||
---|---|---|---|---|---|---|---|
[4:3] | [2:0] | Start | Reset | Stop | |||
Free-Running Period | 00 |
000 |
Period Pulse | Software gate (Figure 24-3) | ON =
1 |
— | ON =
0 |
001 |
Hardware gate, active-high | ON =
1 andTMRx_ers =
|
— | ON =
0 orTMRx_ers =
|
|||
010 |
Hardware gate, active-low | ON =
1 andTMRx_ers =
|
— | ON =
0 orTMRx_ers =
|
|||
011 |
Period Pulse with Hardware Reset |
Rising or falling edge Reset | ON = 1 |
TMRx_ers ↕ | ON = 0 |
||
100 |
Rising edge Reset (Figure 24-5) | TMRx_ers ↑ | |||||
101 |
Falling edge Reset | TMRx_ers ↓ | |||||
110 |
Low-level Reset | TMRx_ers
= 0 |
ON =
0 orTMRx_ers =
|
||||
111 |
High-level Reset (Figure 24-6) | TMRx_ers
= 1 |
ON =
0 orTMRx_ers =
|
||||
One Shot | 01 |
000 |
One-shot | Software start (Figure 24-7) | ON =
1 |
— | ON = 0 or Next clock after TxTMR = TxPR (Note 2) |
001 |
Edge-Triggered Start (Note 1) |
Rising edge start (Figure 24-8) | ON =
1 andTMRx_ers ↑ |
— | |||
010 |
Falling edge start | ON =
1 andTMRx_ers ↓ |
— | ||||
011 |
Any edge start | ON =
1 andTMRx_ers ↕ |
— | ||||
100 |
Edge-Triggered Start and Hardware Reset (Note 1) |
Rising
edge start and Rising edge Reset (Figure 24-9) |
ON =
1 andTMRx_ers ↑ |
TMRx_ers ↑ | |||
101 |
Falling
edge start and Falling edge Reset |
ON =
1 andTMRx_ers ↓ |
TMRx_ers ↓ | ||||
110 |
Rising
edge start and Low-level Reset (Figure 24-10) |
ON =
1 andTMRx_ers ↑ |
TMRx_ers
= 0 |
||||
111 |
Falling
edge start and High-level Reset |
ON =
1 andTMRx_ers ↓ |
TMRx_ers
= 1 |
||||
Monostable | 10 |
000 |
Reserved | ||||
001 |
Edge-Triggered Start (Note 1) |
Rising edge start | ON =
1 andTMRx_ers ↑ |
— | ON = 0 or Next clock after TxTMR = TxPR (Note 3) |
||
010 |
Falling edge start | ON =
1 andTMRx_ers ↓ |
— | ||||
011 |
Any edge start | ON =
1 andTMRx_ers ↕ |
— | ||||
Reserved | 100 |
Reserved | |||||
Reserved | 101 |
Reserved | |||||
One Shot | 110 |
Level-Triggered Start and Hardware Reset |
High-level start and Low-level Reset (Figure 24-12) |
ON =
1 andTMRx_ers =
|
TMRx_ers
= 0 |
ON = 0 orHeld in Reset (Note 2) |
|
111 |
Low-level start and High-level Reset |
ON =
1 andTMRx_ers = |
TMRx_ers
= 1 |
||||
Reserved | 11 |
xxx |
Reserved |
- If ON =
0
, then an edge is required to restart the timer after ON =1
. - When T2TMR = T2PR, the next clock
clears ON and stops T2TMR at
00h
. - When T2TMR = T2PR, the next clock
stops T2TMR at
00h
but does not clear ON.