11.5.3 OSCCON2

Oscillator Control Register 2
Note:
  1. The RSTOSC value is the value present when user code execution begins. Refer to the RSTOSC configuration bits or the RSTOSC selection table for the Reset Oscillator selections.
Name: OSCCON2
Offset: 0x028E

Bit 76543210 
  COSC[2:0]CDIV[3:0] 
Access RRRRRRR 
Reset fffffff 

Bits 3:0 – CDIV[3:0] Current Divider Select (read-only)

Indicates the current post-scaler divider ratio per the NDIV/CDIV Clock Divider Table
The RSTOSC value is the value present when user code execution begins. Refer to the RSTOSC configuration bits or the RSTOSC selection table for the Reset Oscillator selections.