Jump to main content
Analog Peripherals
- Differential Analog-to-Digital
Converter with Computation (ADCC):
- 12-bit resolution
- Up to 35 external
positive input channels
- Up to 17 external negative input channels
- Seven internal input
channels
- Internal ADC oscillator
(ADCRC)
- Operates in Sleep
- Selectable
Auto-Conversion Trigger (ACT) sources
- Two 8-Bit Digital-to-Analog
Converters (DAC):
- Output available on up to
two I/O pins
- Internal connections to
ADC and Comparators
- Two Comparators (CMP):
- Up to four external inputs
- Configurable output polarity
- External output via Peripheral Pin Select
- Zero-Cross Detect (ZCD):
- Detect when AC signal on pin crosses ground
- Two Fixed Voltage References
(FVR):
- Selectable 1.024V, 2.048V
and 4.096V output levels
- FVR1 internally connected
to ADC
- FVR2 internally connected
to Comparator and DAC