27.5.3 CCPRx

Capture/Compare/Pulse-Width Register
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • When MODE = Capture or Compare
    • CCPRxH: Accesses the high byte CCPR[15:8]
    • CCPRxL: Accesses the low byte CCPR[7:0]
  • When MODE = PWM and FMT = 0
    • CCPRx[15:10]: Not used
    • CCPRxH[1:0]: Accesses the two Most Significant bits CCPR[9:8]
    • CCPRxL: Accesses the eight Least Significant bits CCPR[7:0]
  • When MODE = PWM and FMT = 1
    • CCPRxH: Accesses the eight Most Significant bits CCPR[9:2]
    • CCPRxL[7:6]: Accesses the two Least Significant bits CCPR[1:0]
    • CCPRx[5:0]: Not used
Name: CCPRx
Offset: 0x040C,0x0410

Bit 15141312111098 
 CCPR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 CCPR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 15:0 – CCPR[15:0] Capture/Compare/Pulse-Width

Reset States: 
POR/BOR = xxxxxxxxxxxxxxxx
All other Resets = uuuuuuuuuuuuuuuu
The individual bytes in this multibyte register can be accessed with the following register names: When MODE = Capture or Compare CCPRxH: Accesses the high byte CCPR[15:8] CCPRxL: Accesses the low byte CCPR[7:0] When MODE = PWM and FMT = 0 CCPRx[15:10]: Not used CCPRxH[1:0]: Accesses the two Most Significant bits CCPR[9:8] CCPRxL: Accesses the eight Least Significant bits CCPR[7:0] When MODE = PWM and FMT = 1 CCPRxH: Accesses the eight Most Significant bits CCPR[9:2] CCPRxL[7:6]: Accesses the two Least Significant bits CCPR[1:0] CCPRx[5:0]: Not used