10.13.3 PCON1

Power Control Register 1
Name: PCON1
Offset: 0x0193

Bit 76543210 
       MEMV  
Access R/W/HC 
Reset 1 

Bit 1 – MEMV Memory Violation Flag

Reset States: 
POR/BOR = 1
All Other Resets = u
ValueDescription
1 No Memory Violation Reset occurred or set to ‘1’ by firmware
0 A Memory Violation Reset occurred (set to ‘0’ in hardware when a Memory Violation occurs)