1.1.2 EtherCAT LAN9253 Library

Ethernet for Control Automation Technology (EtherCAT) was developed by Beckhoff. EtherCAT is a fast and deterministic network, It processes data using dedicated hardware and software. It is based on a full duplex, manager(TwinCAT Manager)-client(LAN9253 Client) configuration.

The LAN9253 is a 2/3-port EtherCAT Client controller with dual integrated Ethernet PHYs which each contain a fullduplex 100BASE-TX transceiver and support 100Mbps (100BASE-TX) operation.

The EtherCAT LAN9253 Library contains a EtherCAT Client Controller Interface layer that enables Microchip MCUs to communicate with the LAN9253 EtherCAT Client controller. This interface layer supports different communication interfaces (QSPI (SPI mode), GPIO). The interface layer also serves as a Host peripheral bridge between the EtherCAT Beckhoff Client Stack Code (SSC) and the LAN9253. The SSC Stack (generated from standard SSC tool) contains features such as File over EtherCAT (FoE) for MCU firmware upgrade from TwinCAT tool.

Features Supported

  • Supports the LAN9253 EtherCAT Client Controller device
  • Enables interfacing with different 32-bit microcontroller devices
  • Contains File over EtherCAT and Trigger & Counter demonstration applications.
  • Demonstration applications are targeted for EVB-LAN9253-SAMD51 Evaluation Board.
  • Demonstration applications are configured to use the SSC Error LED feature. This feature is implemented through the ERROR LED indicator on the board. When the ERRRO LED is ON, this indicates either of the following conditions:
    • EEPROM loading error
    • EtherCAT client connectivity link failure
    • Application Layer Event (AL Event) error indication
    • EtherCAT State mode transition error indication
  • The demonstration applications do not use the SSC Run LED feature.
  • Driver supports SPI Indirect, SPI Direct and Beckhoff SPI mode of Process Data Interface(PDI) selection.
    Process Data Interface Mode EEPROM Source Data Config
    SPI Indirect Mode 0x80
    SPI Direct Mode 0x82
    SPI Beckhoff Mode 0x05

    The EEPROM Source Data config data in the above table should be specified in the ESC CONFIG DATA attribute in the

    Microchip-SAMD51-EtherCAT-Slave_SSC_Config_SPI_XXX_mode.xml file.

  • FoE (File Over EtherCAT) can be used to download and upload a file to an EtherCAT device. Bank Switch algorithm is used to switch the new firmware downloaded.
  • The LAN9253 SPI Client module provides a low pin count synchronous client interface that facilitates communication between the LAN9253 and the microcontroller. The SPI client provides the microcontroller access to the LAN9253 System Control and Status Registers, internal FIFOs and memories.

    The following is an overview of the functions provided by the LAN9253 SPI/SQI Client:

    • Serial Read: 4-wire (clock, select, data in and data out) reads at up to 30 MHz Serial command, address and data. Single and multiple register reads with incrementing, decrementing or static addressing.
    • Fast Read: 4-wire (clock, select, data in and data out) reads at up to 50 MHz Serial command, address and data. Dummy Byte(s) for first access. Single and multiple register reads with incrementing, decrementing or static addressing.
  • The Beckhoff Client Stack Code supports different modes of synchronization which are based on three physical signals: (PDI_)IRQ, Sync0 and Sync1.Both SM-Synchron and Distributed Clocks (DC) synchronization are supported.

LAN9253 Firmware Overview

  • drv_lan9253_ecat_util.c and drv_lan9253_ecat_util.h files are interfaced to Lan 9253 driver.
    Name Description
    ECAT_Initialization Initialize the hardware interface (SPI) used to communicate with Client Controller
    ECAT_Lan9253_IsPDIFunctional Verifies the hardware interface (SPI) is functional or not
    ECAT_Lan925x_SPIWrite Initiates an Indirect mode write transfer to Client Controller via selected PDI
    ECAT_Lan925x_SPIRead Initiates an Indirect mode read transfer to Client Controller via selected PDI
    ECAT_Lan925x_SPIFastRead Initiates an Indirect mode fast-read transfer to Client Controller via selected PDI
    ECAT_Lan925x_SPIReadPDRAM Initiates an Indirect mode read process data RAM transfer to Client Controller via selected PDI
    ECAT_Lan925x_SPIFastReadPDRAM Initiates an Indirect mode fast-read process data RAM transfer to Client Controller via selected PDI
    ECAT_Lan925x_SPIWritePDRAM Initiates an Indirect mode write process data RAM transfer to Client Controller via selected PDI
    ECAT_Lan9253_SPIWrite Initiates a direct mode write transfer to client Controller via selected PDI
    ECAT_Lan9253_SPIRead Initiates a direct mode read transfer to Client Controller via selected PDI
    ECAT_Lan9253_SPIFastRead Initiates a direct mode fast-read transfer to Client Controller via selected PDI
    ECAT_Lan9253_Beckhoff_SPIWrite Initiates a Beckhoff mode write transfer to Client Controller via selected PDI
    ECAT_Lan9253_Beckhoff_SPIRead Initiates a Beckhoff mode read transfer to Client Controller via selected PDI
    ECAT_ESCIRQInitialization Interrupt service routine initialization for the interrupt from EtherCAT Client Controller
    ECAT_SyncInterruptsInitialization Sync0 and Sync1 Interrupt service routine Initialization