3.3 32 Bit - RNBD350 Application user guide
This section discusses about the ATSAML21J18B(Non Trust Zone) and PIC32CM5164LS00100(Trust Zone) host MCU based reference application creation for the RNBD350 Add on Boards. Two referrence applications are created which showcases the BLE connectivity the Central device and data exchange between the peripheral(RNBD350) and Central(Mobile app) Applications DetailsBasic data exchange applicaton Transparent UART connection and data exchange
Applications Details
- Basic data exchange applicaton
- Transparent UART connection and data exchange