3.2 AVR128DA48 - RNBD350 Application user guide`
This section discusses about the AVR128DA48 host MCU based reference application creation for the RNBD350 Add on Boards. Two referrence applications are created which showcases the BLE connectivity the Central device and data exchange between the peripheral(RNBD350) and Central(Mobile app)
Applications Details
- Basic data exchange applicaton
- Transparent UART connection and data exchange