8.6.1 CONFIG1

Configuration Word 1
Name: CONFIG1
Offset: 0x8007

Bit 15141312111098 
   FCMENVDDARCSWEN  CLKOUTEN 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 76543210 
  RSTOSC[2:0] FEXTOSC[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 

Bit 13 – FCMEN Fail-Safe Clock Monitor Enable

ValueDescription
1 Fail-Safe Clock Monitor is enabled
0 Fail-Safe Clock Monitor is disabled

Bit 12 – VDDAR  VDD Analog Range Calibration Selection

ValueDescription
1 Internal analog systems are calibrated for operation between VDD = 2.3V - 5.5V
0 Internal analog systems are calibrated for operation between VDD = 1.8V - 3.6V

Bit 11 – CSWEN Clock Switch Enable

ValueDescription
1 Writing to NOSC and NDIV is allowed
0 The NOSC and NDIV bit fields cannot be changed by user software

Bit 8 – CLKOUTEN Clock Out Enable

ValueDescription
1 CLKOUT function is disabled; I/O function on CLKOUT pin
0 CLKOUT function is enabled; FOSC/4 clock appears on CLKOUT pin

Bits 6:4 – RSTOSC[2:0] Power-up Default Value for the NOSC/COSC bits

Selects the oscillator source used by user software.
ValueDescription
111 EXTOSC operating per the FEXTOSC bits
110 HFINTOSC = 1 MHz (FRQ = 4 MHz, CDIV = 4:1)
101 LFINTOSC
100 SOSC
011 Reserved
010 EXTOSC with 4x PLL, EXTOSC operating per FEXTOSC bits
001 HFINTOSC = 16 MHz (FRQ = 16 MHz, CDIV = 1:1)
000 HFINTOSC = 32 MHz (FRQ = 32 MHz, CDIV = 1:1)

Bits 2:0 – FEXTOSC[2:0] External Oscillator Mode Selection

ValueDescription
111 ECH (16 MHz and higher)
110 Reserved
101 ECL (below 16 MHz)
100 Oscillator not enabled
011 Reserved
010 HS (crystal oscillator) above 4 MHz
001 XT (crystal oscillator) between 100 kHz and 4 MHz
000 LP (crystal oscillator) 32 kHz