20.1.2.5.2 Processor BFM

A Processor BFM is available at the M14 port of the AXI switch to emulate/simulate MSS processors accessing the non-cache region of MSS-DDR. Libero® generates a BFM file for this processor BFM, allowing you to interact with MSS-DDR during simulation. This feature is useful in the design scenarios where design needs some exchange and acknowledgment of data between processor and fabric blocks.

The following figure shows the BFM files in the Simulation folder.

Figure 20-13. BFM and .vec Files in the Simulation Folder