20.2.2.1 Batch Mode
(Ask a Question)The PolarFire SoC MSS Configurator application can be executed in the Batch mode for scripted execution as follows:
- Windows®:
<Libero SoC or Standalone MSS Configurator installation area>\bin64\pfsoc_mss.exe -GENERATE -CONFIGURATION_FILE:<absolute or relative path for configuration file name (.cfg)> -OUTPUT_DIR:<absolute or relative path for output directory> -EXPORT_HDL:<true/false> -LOGFILE:<absolute or relative path for logfile file name>-EXPORT_HDLand-LOGFILEare optional arguments. - Linux®:
<Libero SoC or Standalone MSS Configurator installation area>/bin64/pfsoc_mss.exe -GENERATE -CONFIGURATION_FILE:<absolute or relative path for configuration file name (.cfg)> -OUTPUT_DIR:<absolute or relative path for output directory> -EXPORT_HDL:<true/false> -LOGFILE:<absolute or relative path for logfile file name>-EXPORT_HDLand-LOGFILEare optional arguments.