16.2.7 MACC
(Ask a Question)18 bit x 18 bit multiply-accumulate MACC block.
| Port Name | Direction | Type | Polarity | Description |
|---|---|---|---|---|
| DOTP | Input | Static | High | Dot-product mode. When DOTP = 1, MACC block performs Dot-product of two pairs of 9-bit operands. When DOTP = 0, it is called the normal mode. |
| SIMD | Input | Static | — | Reserved. Must be 0. |
| CLK[1:0] | Input | Dynamic | Rising edge | Input clocks:
|
| A[17:0] | Input | Dynamic | High | Input data A. |
| A_BYPASS[1:0] | Input | Static | High | Bypass data A registers:
|
| A_ARST_N[1:0] | Input | Dynamic | Low | Asynchronous reset for data A
registers:
|
| A_SRST_N[1:0] | Input | Dynamic | Low | Synchronous reset for data A
registers:
|
| A_EN[1:0] | Input | Dynamic | High | Enable for data A registers:
|
| B[17:0] | Input | Dynamic | High | Input data B. |
| B_BYPASS[1:0] | Input | Static | High | Bypass data B registers:
|
| B_ARST_N[1:0] | Input | Dynamic | Low | Asynchronous reset for data B
registers:
|
| B_SRST_N[1:0] | Input | Dynamic | Low | Synchronous reset for data B
registers:
|
| B_EN[1:0] | Input | Dynamic | High | Enable for data B registers:
|
| P[43:0] | Output | — | High | Result data. Normal mode:
|
| OVFL_CARRYOUT | Output | — | High | Overflow or CarryOut:
|
| P_BYPASS[1:0] | Input | Static | High | Bypass result P registers:
|
| P_ARST_N[1:0] | Input | Dynamic | Low | Asynchronous reset for result P
registers:
|
| P_SRST_N[1:0] | Input | Dynamic | Low | Synchronous reset for result P
registers:
|
| P_EN[1:0] | Input | Dynamic | High | Enable for result P registers:
|
| CDOUT[43:0] | Output | Cascade | High | Cascade output of result P. CDOUT is the same as P. The entire bus must either be dangling or drive an entire CDIN of another MACC block in cascaded mode. |
| CARRYIN | Input | Dynamic | High | CarryIn for operand C. |
| C[43:0] | Input | Dynamic | High | Routed input for operand C. In Dot-product mode, connect C[8:0] to the CARRYIN. |
| C_BYPASS[1:0] | Input | Static | High | Bypass data C registers:
|
| C_ARST_N[1:0] | Input | Dynamic | Low | Asynchronous reset for data C
registers:
|
| C_SRST_N[1:0] | Input | Dynamic | Low | Synchronous reset for data C
registers:
|
| C_EN[1:0] | Input | Dynamic | High | Enable for data C registers:
|
| CDIN[43:0] | Input | Cascade | High | Cascaded input for operand D. The entire bus must be driven by an entire CDOUT of another MACC block. In Dot-product mode the CDOUT must also be generated by a MACC block in Dot-product mode. See Table 16-359 to see how CDIN is propagated to operand D. |
| ARSHFT17 | Input | Dynamic | High | Arithmetic right-shift for operand D. When asserted, a 17-bit arithmetic right-shift is performed on operand D going into the accumulator. See Table 16-359 to see how operand D is obtained from P, CDIN or 0. |
| ARSHFT17_BYPASS | Input | Static | High | Bypass ARSHFT17 register. Connect to 1, if not registered. |
| ARSHFT17_AL_N | Input | Dynamic | Low | Asynchronous load for ARSHFT17
register. Connect to 1, if not registered. When asserted, ARSHFT17 register is loaded with ARSHFT17_AD. |
| ARSHFT17_AD | Input | Static | High | Asynchronous load data for ARSHFT17 register. |
| ARSHFT17_SL_N | Input | Dynamic | Low | Synchronous load for ARSHFT17 register. Connect to 1, if not registered. See Table 16-357. |
| ARSHFT17_SD_N | Input | Static | Low | Synchronous load data for ARSHFT17 register. See Table 16-357. |
| ARSHFT17_EN | Input | Dynamic | High | Enable for ARSHFT17 register. Connect to 1, if not registered. See Table 16-357. |
| CDSEL | Input | Dynamic | High | Select CDIN for operand D. When CDSEL = 1, propagate CDIN. When CDSEL = 0, propagate 0 or P depending on FDBKSEL. See Table 16-357 to see how operand D is obtained from P, CDIN or 0. |
| CDSEL_BYPASS | Input | Static | High | Bypass CDSEL register. Connect to 1, if not registered. |
| CDSEL_AL_N | Input | Dynamic | Low | Asynchronous load for CDSEL register.
Connect to 1, if not registered. When asserted, CDSEL register is loaded with CDSEL_AD. |
| CDSEL_AD | Input | Static | High | Asynchronous load data for CDSEL register. |
| CDSEL_SL_N | Input | Dynamic | Low | Synchronous load for CDSEL register. Connect to 1, if not registered. See Table 16-357. |
| CDSEL_SD_N | Input | Static | Low | Synchronous load data for CDSEL register. See Table 16-357. |
| CDSEL_EN | Input | Dynamic | High | Enable for CDSEL register. Connect to 1, if not registered. See Table 16-357. |
| FDBKSEL | Input | Dynamic | High | Select the feedback from P for operand
D. When FDBKSEL = 1, propagate the current value of result P register. Ensure P_BYPASS[1] = 0 and CDSEL = 0. When FDBKSEL = 0, propagate 0. Ensure CDSEL = 0. See Table 16-359 to see how operand D is obtained from P, CDIN or 0. |
| FDBKSEL_BYPASS | Input | Static | High | Bypass FDBKSEL register. Connect to 1, if not registered. |
| FDBKSEL_AL_N | Input | Dynamic | Low | Asynchronous load for FDBKSEL register.
Connect to 1, if not registered. When asserted, FDBKSEL register is loaded with FDBKSEL_AD. |
| FDBKSEL_AD | Input | Static | High | Asynchronous load data for FDBKSEL register. |
| FDBKSEL_SL_N | Input | Dynamic | Low | Synchronous load for FDBKSEL register. Connect to 1, if not registered. See Table 16-357. |
| FDBKSEL_SD_N | Input | Static | Low | Synchronous load data for FDBKSEL register. See Table 16-357. |
| FDBKSEL_EN | Input | Dynamic | High | Enable for FDBKSEL register. Connect to 1, if not registered. See Table 16-357. |
| SUB | Input | Dynamic | High | Subtract operation. |
| SUB_BYPASS | Input | Static | High | Bypass SUB register. Connect to 1, if not registered. |
| SUB_AL_N | Input | Dynamic | Low | Asynchronous load for SUB register.
Connect to 1, if not registered. When asserted, SUB register is loaded with SUB_AD. |
| SUB_AD | Input | Static | High | Asynchronous load data for SUB register. |
| SUB_SL_N | Input | Dynamic | Low | Synchronous load for SUB register. Connect to 1, if not registered. See Table 16-357. |
| SUB_SD_N | Input | Static | Low | Synchronous load data for SUB register. See Table 16-357. |
| SUB_EN | Input | Dynamic | High | Enable for SUB register. Connect to 1, if not registered. See Table 16-357. |
| _AL_N | _AD | _BYPASS | _CLK | _EN | _SL_N | _SD_N | D | Qn+1 |
|---|---|---|---|---|---|---|---|---|
| 0 | AD | X | X | X | X | X | X | AD |
| 1 | X | 0 | Not rising | X | X | X | X | Qn |
| 1 | X | 0 | — | 0 | X | X | X | Qn |
| 1 | X | 0 | — | 1 | 0 | SDn | X | !SDn |
| 1 | X | 0 | — | 1 | 1 | X | D | D |
| 1 | X | 1 | X | 0 | X | X | X | Qn |
| 1 | X | 1 | X | 1 | 0 | SDn | X | !SDn |
| 1 | X | 1 | X | 1 | 1 | X | D | D |
| _ARST_N | _BYPASS | _CLK | _EN | _SRST_N | D | Qn+1 |
|---|---|---|---|---|---|---|
| 0 | X | X | X | X | X | 0 |
| 1 | 0 | Not rising | X | X | X | Qn |
| 1 | 0 | — | 0 | X | X | Qn |
| 1 | 0 | — | 1 | 0 | X | 0 |
| 1 | 0 | — | 1 | 1 | D | D |
| 1 | 1 | X | 0 | X | X | Qn |
| 1 | 1 | X | 1 | 0 | X | 0 |
| 1 | 1 | X | 1 | 1 | D | D |
| FDBKSEL | CDSEL | ARSHFT17 | Operand D |
|---|---|---|---|
| 0 | 0 | x | 44'b0 |
| x | 1 | 0 | CDIN[43:0] |
| x | 1 | 1 | {{17{CDIN[43]}},CDIN[43:17]} |
| 1 | 0 | 0 | P[43:0] |
| 1 | 0 | 1 | {{17{P[43]}},P[43:17]} |