9.2.28 Source Termination
(Ask a Question)The Source Termination (Ohm) field is the Near End termination for a differential output I/O. The default is OFF.
Direction: Output
The Source Termination (Ohm) field is the Near End termination for a differential output I/O. The default is OFF.
Direction: Output
Rev: 2026.1