1.2.6.1 SN Registration Request
The diagram for the registration process is the following:
In the sniffer capture window it is easy to identify the same process shown above. The next image shows the registration process with the 3 frames involved.
In order to obtain more details, the user could go to the packet view. It is possible to find the type of messages and associate them with the previous diagram:
- Frame 26:
- Frame 27:
- Frame 28: