1.2.6.5 SN Registration Request through a Switch
This is the diagram that appears in the PRIME specification 1.3.6 showing the registration process initialized by a Service Node through its switch:
In order to obtain more details, the user could go to the packet view. It is possible to find the type of messages and associate them with the previous diagram:
- Frame 192:
- Frame 193:
- Frame 194:
- Frame 195:
- Frame 196:
- Frame 197: