Software Installation
If you are already using Libero® System-on-Chip (SoC) software versions 11.9 or earlier releases, you have the FlashPro software installed as part of this software. If you are using the FlashPro Lite device programmer for standalone programming or on a dedicated machine, then download and install the Programming and Debug versions 11.9 and earlier of the software from the Microchip website. The installation guides you through the setup. Complete the software installation before connecting the FlashPro Lite device programmer to your PC. The installation will ask you “Will you be using FlashPro Lite or Flash Pro programmer via parallel port?”. Answer: “Yes”.
For software releases, see the Programming and Debug Tools web page.