1.7.1.3 UDP Responder
The UDP responder application file (app_udp_responder.c) opens an UDP server socket and handles the messages defined in G3 Conformance certification tests.
The state machine is implemented in the
APP_UDP_RESPONDER_Tasks()
function. The different states are:APP_UDP_RESPONDER_STATE_WAIT_TCPIP_READY: TCP/IP stack status is checked and when it is ready, the state is changed toAPP_UDP_RESPONDER_STATE_OPENING_SERVER.APP_UDP_RESPONDER_STATE_OPENING_SERVER: An UDP server socket is opened with the UDP port used in G3 Conformance certification tests (0xF0BF), usingTCPIP_UDP_ServerOpen()function. A callback is registered usingTCPIP_UDP_SignalHandlerRegister()function in order to be called when a new UDP packet is received.APP_UDP_RESPONDER_STATE_SERVING_CONNECTION: UDP server socket is opened and received messages are handled, according to G3 Conformance certification tests. There is nothing more to do due to received UDP packets are notified through_APP_UDP_RESPONDER_UdpRxCallback()callback function. In FreeRTOS mode the task is suspended forever using a semaphore.APP_UDP_RESPONDER_STATE_ERROR: There was an error during TCP/IP stack initialization.
One TCP/IP stack callback is registered:
_APP_UDP_RESPONDER_UdpRxCallback(): A new UDP packet has been received. It is handled according to G3 Conformance certification tests and a response is sent if needed.