1.8.3.3 WBZ451 Curiosity

PL460-EK is connected to mikroBUS connector (J4) of WBZ451 Curiosity using a mikroBUS to Xplained Pro adapter (connections shown in the table below). A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For additional information about PL460-EK, refer to the user guide.

Table 1-11. WBZ451 Curiosity mikroBUS and PL460-EK Connections
WBZ451 Curiosity BoardPL460-EK Board
WBZ451 PinmikroBUS SignalmikroBUS Pin NumberXplain Pro Pin NumberSignal
PB1, AN5AN13Supply Monitor
PB2RST27NRST
PA9, SERCOM1_PAD2CS315CS
PA8, SERCOM1_PAD1SCK418SCK
PA10, SERCOM1_PAD3MISO517MISO
PA7, SERCOM1_PAD0MOSI616MOSI
+3.3V+3.3V720VCC
GNDGND811STBY
GNDGND919GND
+5V+5V10--
PA13, SERCOM2_PAD0SDA118ENABLE
PA14, SERCOM2_PAD1SCL1212TXEN
PA7, SERCOM1_PAD0TX13--
PA8, SERCOM1_PAD1RX14--
PA2INT159EXTINT
PA2PWM16--
Figure 1-105. WBZ451 Curiosity to PL460-EK Connection
Sleep mode and Thermal Monitor functionalities are not used in this platform, as there are not enough GPIOs on mikroBUS connector to support them. Sleep mode pin is set to GND in the adapter to avoid issues.
Figure 1-106. Sleep Mode and Thermal Monitor not Used

WBZ451 has an ADC peripheral which is not currently supported by PVDD Monitor service. Therefore, this functionality is not added to this platform projects.

WBZ451 PHY layer is limited to packets up to 128 bytes. To comply with this limitation, G3 projects for this platform limit fragmentation size at 6LowPAN level to 100 bytes.
Figure 1-107. Limited Size of Fragments
The micro-B USB connector (J7) of WBZ451 Curiosity can be used to:
  • Show debug information and information about the cycles, using a terminal emulator (console). UART baud-rate is configured at 115200 bps.
  • Flash/debug the WBZ451 device with the integrated programmer and debugger MPLAB PICkit On-Board 4 (PKOB4).

For additional information about WBZ451 Curiosity, refer to the user guide.

Note: WBZ451 radio is not compatible with currently supported modes on projects for RF215, so nodes of those platforms cannot be mixed in the same network.