1.8.1.6 Storage
The storage application file:
- Generates the Extended Address (EUI64).
- Manages non-volatile data storage. The G3 stack needs to store in non-volatile memory some counters.
There are some functions that are called from G3 management application:
APP_STORAGE_GetExtendedAddress(): Returns the generated Extended Address (EUI64)APP_STORAGE_GetNonVolatileData(): Returns the non-volatile data, read at initializationAPP_STORAGE_UpdateNonVolatileData(): Updates the non-volatile data
The implementation is different depending on the MCU device.
For PIC32CXMT devices (app_storage_pic32cxmt.c):
- Extended Address (EUI64) is generated using the UniqueID.
- Non-volatile data is stored in
User Signature. When non-volatile data is updated
(
APP_STORAGE_UpdateNonVolatileData()function) it is stored in GPBR (volatile, but faster write access). SUPC power-down detection is used to store non-volatile data in User Signature (non-volatile, but slower write access) just before the power is down (_SUPC_PowerDownCallback()function).
For SAMD20 devices (app_storage_samd20.c):
- Extended Address (EUI64) is generated using the UniqueID
- Non-volatile data is stored in an EEPROM emulation area that SAMD20 Drivers provide