1.9.3.2 SAMD20 Xplained Pro

The following figure shows the SAMD20 Xplained Pro board connected to PL460-EK expansion board.

Figure 1-96. SAMD20 Xplained Pro + PL460-EK

PL460-EK is connected to XPRO Interface connector (EXT1) of SAMD20 Xplained Pro. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For additional information about PL460-EK, refer to the user guide.

G3 Applications require to save some data on Non Volatile Memory when Power Down is detected. To have enough time during Power Down for this platform, an extra Capacitor has to be mounted on PL460-EK to make a softer Power Down. The footprint for such Capacitor is available on PL460-EK (C75 on figure below). The value to be mounted is 47 μF, 10x bigger than the proposed.
Figure 1-97. Capacitor to Mount on PL460-EK

SAMD20 examples are only provided with PLC support. Due to memory constraints, the Hybrid (PLC and RF) version is not provided on this platform.

For the same reason, some table sizes are reduced on G3 Configuration. These reduction on sizes do not affect to node functionality, the only impact would be some extra traffic on G3 Network under certain conditions.
Figure 1-98. Reduced Table Sizes
The USB connector of SAMD20 Xplained Pro can be used to:
  • Show debug information and information about the cycles, using a terminal emulator (console). UART baud-rate is configured at 115200 bps (it cannot be higher due to hardware limitations on this board).
  • Flash/debug the SAMD20 device with the on-board J-link debugger.

For additional information about SAMD20 Xplained Pro, refer to the user guide.