1.3.2.3 SAME70 Xplained Ultra

The following figure shows the SAME70 Xplained Ultra board connected with PL460-EK expansion board.

Figure 1-28. SAME70 Xplained Ultra + PL460-EK

PL460-EK is connected to EXT1 connector (J602) of SAME70 Xplained Ultra. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. Since the enclosure of PL460-EK does not fit with SAME70 Xplained Ultra, the user must be very careful if the PLC wire is connected to the mains due to not all the board is isolated from mains (PLC signal). For additional information about PL460-EK, refer to the user guide.

The Debug USB connector (J300) of SAME70 Xplained Ultra can be used to:
  • Manage the PLC PHY Tx Test Console. UART baud-rate is configured at 115200 bps.
  • Flash/debug the SAME70 device with the on-board Microchip Embedded Debugger (EDBG).

For additional information about SAME70 Xplained Ultra, refer to the user guide.